Support Center

Health, Safety & Environmental - Water Quality Meters

All Products (90) Grid view Grid view List View List View

Extech 341350A-P

The Extech 341350A-P is an Oyster™ Series pH/Conductivity/TDS/ORP/Salinity Meter with a large LCD built into the adjustable flip-up cover, which is ideal for lab or field use. The microprocessor is based with splash proof housing and a front panel tactile touch pad for slope and calibration adjustments. The memory stores and recalls up to 25 readings. Featuring automatic temperature compensation (ATC) for Conductivity/TDS and manual temperature Compensation for pH. Complete with pH electrode, sample buffers, polymer conductivity cell, thermistor probe, 9 V battery, neck strap, and a carrying case.

Extech 407228

The Extech 407228 is a Heavy Duty pH/mV/Temperature Meter Kit that simultaneously displays all measurements on a large, 3.6 cm (1.4 in) LCD. It features 2 point calibration and slope adjustments, manual and auto temperature compensation, min/max/AVG, auto power off, and data hold functions. A built-in RS-232 interface can be used with the optional data acquisition software and datalogger. Comes complete with mini pH electrode, temperature probe, 9 V battery, protective holster, and case.

Extech 407510

407510 is a Heavy Duty Dissolved Oxygen Meter with PC interface. Recall Min, Max and Average readings. Featuring Data Hold and a Built-in RS-232 PC serial interface with optional data acquisition software and data logger. Auto power off saves battery life. DO measurements from 0 to 20.0 mg/L. Complete with 0.8" (20mm) diameter probe on 13ft (4m) cable, 5 membranes, rubber holster, 9V battery and hard case.

Extech 407510-P

The Extech 407510-P Dissolved Oxygen Electrode is a spare or replacement probe for the 407510 Heavy Duty Dissolved Oxygen Meter.

Extech 601100

The Extech 601100 is a PVC-bodied, easy-to-clean, flat surface pH electrode. The product is ideal for solid products with minimal moisture like cheese, soils, or electrophoretic/agar gels. Includes 99 cm cable with BNC connection.

Extech 60120B

The Extech 60120B is a pH Electrode. This electrode fits virtually any pH meter that accepts a BNC connector. Features a 0°C to 80°C operating temperature, 0 pH to 14 pH range, and a glass pH sensing bulb surrounded by protective teeth.

Extech 6012WS

The Extech 6012WS is a Waterproof stick type pH Electrode. It features a 0 pH to 14 pH range, 0°C to 80°C operating temperature, and automatic temperature compensation via the built in Pt-100 Ohm sensor. For use with the Extech Model PH220-S.

Extech 601500

The Extech 601500 is a Standard pH Electrode and BNC combination. This electrode includes a long 1 m (39 in) cable for hassle free use, BNC connector, and storage solution bottle. Product has a 6 month warranty.

Extech 6015WC

The Extech 6015WC is a Waterproof pH Electrode for use with the PH220-C Waterproof Palm pH Meter. Features an automatic temperature compensation via the built in Pt-100 Ohm sensor, and comes with a 1 m (39 in) cable. Comes with a six month warranty.

Extech 650470

The Extech 650470 is a set of Tripak Dry Powder Buffer Capsules. It provides convenient calibration solutions in capsules for pH meters. Includes 3 vials (10 capsules each) of 4 pH, 7 pH, and 10 pH dry powder buffers as well as one dispenser vial of color key preservative.

Extech 67500B

The Extech 67500B is a polycarbonate ORP electrode with a platinum sensing surface and a sealed reference. It is 13 mm by 154 mm long.

Extech 780417A

The Extech 780417A is a set of ten replacement membranes for the model 407510 Dissolved Oxygen Meter.

Extech 780418

The Extech 780418 is a set of two 50 ml packs of internal fill solution needed for refilling the 407510 Dissolved Oxygen Meter after membrane replacement.

Extech 800410

The Extech 800410 is a Glass Conductivity Cell Probe compatible with the 341350 Oyster pH/Conductivity/TDS meter. Complete with a 1 m (39 in) cable and a six month warranty.

Extech 804010A

The Extech 804010A is a Polymer Conductivity Cell Probe. For use with the 341350A-P Oyster pH/Conductivity/TDS/ORP/Salinity Meter. It has a 1 m (39 in) cable length. Product comes with a six-month warranty.

Extech 850185

The Extech 850185 is an RTD stainless steel Temperature Probe. For use with the Oyster™ Series pH kits. The platinum RTD temperature sensor (100 Ohm) has a temperature range of 30°C to 220°C (86°F to 482°F).

Extech 850188

The Extech 850188 is a stainless steel temperature probe with a 0°C to 65.0°C (32°F to 149°F) measuring range. Comes with a 6 month warranty. CE certified.

Extech 850190

The Extech 850190 is a Thermistor Temperature Probe replacement for the 341350A-P conductivity meter. Featuring a 0°C to 90°C (32°F to 194°F) measuring range.

Extech BTL10

The Extech BT100 is a set of two glass bottles for Exec's CL500 and TB400. The BTL10 can hold 10 mL of test solution.

Extech CL200

CL200 is an ExStik® Chlorine Meter. This revolutionary technique measures Direct Total Residual Chlorine from 0.01ppm to 10ppm. It makes non-subjective measurements unaffected by interferences associated with traditional colorimeters and spectrophotometers like sample color, turbidity, light, and pollutants. This product comes with an electrode, five packs of 10 reagent tablets (50 tests), a protective sensor cap, a sample cup with cap, four CR2032 batteries, and a 48” neck strap.

Extech CL203

Extech CL203 are ExTab Chlorine Reagent tablets (10 pk-100 tests) for the CL200 Chlorine Meter. Foil packaging provides a very stable environment with a long shelf life. It comes with no messy powder reagents for hassle free calibration of your Extech meter. No dosing equipment is required.

Extech CL204

Extech CL204 are ExTab Chlorine Reagent tablets (100pk-1000 tests) for the CL200 Chlorine Meter. Foil packaging provides a very stable environment with a long shelf life. It comes with no messy powder reagents for hassle free calibration of your Extech meter. No dosing equipment is required.

Extech CL205

The CL205 is an Extech ExStik® Replacement Chlorine Electrode Module. Product for use with Extech CL200 Meter. The CL205 is an electrode capable of measuring chlorine and temperature. Comes with a 6 month warranty.

Extech CL207

The CL207 is a Chlorine Calibration Standard for CL200 ExStik Waterproof Chlorine Meter. Product comes with 3 ampules.