Support Center

Health, Safety & Environmental - Sound Level Meters

All Products (30) Grid view Grid view List View List View

Extech 144220

The Extech 144220 is an AC adapter for the 407764, 407780, and 407790 model sound level meters.

Extech 40705X

The Extech 40705X is a cable that allows for specialized, analog output for the 407730, 407750, and 407760 Sound Level Dataloggers.

Extech 407355

The Extech 407355 is a Personal Noise Dosimeter/Datalogger which performs OSHA and IEC noise accumulation surveys to measure total sound exposure over an 8-hour period. It datalogs up to 4500 readings when used as a sound level meter, while also capable of storing up to 5 dosimeter surveys. Data includes start and stop time, percent dose, TWA, and peak flags. Complete with belt clip, clip on 1.3 cm (0.5 in) microphone with a 0.8 m (2.6 ft) cable, software, 4 AAA batteries, mini screwdriver, and carrying case.

Extech 407355-KIT-5

The Extech 407355-KIT-5 is a Noise Dosimeter/Datalogger Kit which includes five 407355 Noise Dosimeters with microphones, serial cable, and PC software. Also included is the 407766 94 db /114 dB Sound Calibrator and a hard carrying case made to hold all included products.

Extech 407730

The 407730 sound level meter measures from 40 to 130dB with an accuracy of 2dB. The digital display offers a 0.1dB resolution and features a fast responding analog bar graph. User can choose A or C weighting. Max Hold captures highest reading. Includes microphone wind screen and four AAA batteries.

Extech 407732

This type 2 sound level meter meets ANSI and IEC 651 Type 2 standards. Ideal for noise surveys in the workplace, installing fire alarms and speaker systems and enforcing noise ordinances. Measures from 35 to 130dB in 2-ranges with accuracy of plus or minus 1.5dB. Data hold and Max hold functions. Backlit display allows use in dimly lit areas. Complete with microphone wind screen and 9V battery.

Extech 407732-KIT

This Type 2 Sound Level Meter Kit meets ANSI and IEC 651 Type 2 standards. Ideal for noise surveys in the workplace, installing fire alarms and speaker systems and enforcing noise ordinances. Measures from 35 to 130 dB in 2 ranges and has an accuracy of ±1.5 dB. Data hold and Max hold functions. Backlit display allows use in dimly lit areas. Includes plastic carrying case for meter and calibrator.

Extech 407736

The Extech 407736 Dual Range Sound Level Meter measures from 35 dB to 130 dB ±1.5 dB, and it meets both ANSI and IEC Type 2 standards. It features a fast and slow response time, A/C weighting, max hold function, and an analog AC/DC output for connection to an analyzer or recorder. Comes complete with microphone wind screen, 9 V battery, and carrying case.

Extech 407744

This 1kHz, 94dB professional sound calibrator for 0.5" or 1.0" microphones calibrates and verifies sound level meter operation. Battery test position with battery status LED indicates if battery is good. Durable die-cast aluminum housing generates a 1kHz sine wave at 94dB to an accuracy of 5% (frequency) and ±0.5dB (94dB). Meets IEC standard 60942 1997-11. Complete with two 9V batteries, carrying case, and screwdriver.

Extech 407750

The 407750 Sound Level Meter with PC Interface has a large backlit display, PC Interface and background sound absorber for noise measurements with high ambient noise levels. It features A/C Weighting, fast/slow response time, Min/Max, and analog AC/DC outputs for connection to a recorder. Complete with microphone wind screen, 9V battery and case.

Extech 407752

The Extech 407752 Software and Cable features a disc of manometer data acquisition software and a connector RS-232 cable. For use with the 407750 Sound Level Meter.

Extech 407760

407760 Sound Level Datalogger can record up to 129,920 records and uses a USB interface for easy setup and data download. The datalogger meets ANSI and IEC 61672 Class 2 standards with a 1.4dB accuracy. Additional features include A and C weighting, Fast/Slow response time, and 2 start methods: programmed (from PC) or manual. Comes complete with software, tripod, USB extension cable, windscreen, and 3.6-Volt Lithium battery.

Extech 407764-EXT

The Extech 407764-EXT is a 4.7 m (15 ft) Microphone Extension Cable for use with the 407355, 407780, and 407790 Sound Level Meters.

Extech 407766

This 1kHz 94/114dB professional sound calibrator is for 0.5 in. or 1 in. microphones. Calibrates and verifies sound level meter operation. Level position switch to select 94dB or 114dB with power on LED indicator light. Durable die-cast aluminum housing generates a 1kHz sine wave at 94dB/114dB to an accuracy of 5% (frequency) and ±0.5dB (94dB)/±1.0dB (114dB). Meets IEC standard 60942 1997-11. Comes complete with two 9V batteries, carrying case and screwdriver.

Extech 407780A

The 407780A is an integrating sound level meter with USB. The meter takes Leq and SEL measurements with A and C frequency weighting options. The meter has a built in datalogger that records up to 32,000 records and PC interface to easily access your logged information. Its 4 digit multifunction LCD has an analog bargraph and digital reading. With the 407780A you can program integration times, utilize impulse, fast or slow response settings and benefit from alarm features. Complete with windscreen, adjustment screwdriver, USB cable, Windows compatible software, battery, one year warranty and case.

Extech 407790

The Extech 407790 Real Time Octave Band Analyzer is a Type 2 integrating sound level meter with octave and 1/3 octave band real time display. The 160 x 160 dot matrix backlit LCD displays Leq, LE, Lmax, Lmin, and Lp. It features a 25 Hz to 10 kHz frequency response, real time clock, and an A, C, and flat weighting with fast and slow response time. The built-in memory stores up to 12,280 records in SLM mode and 1024 data points in 1/1 or 1/3 octave mode. This memory can easliy be transferred to a PC via RS-232 interface and analyzed using included software.

Extech 407790A

Extech’s Type 2 Integrating Sound Level Meter with Octave and 1/3 Octave Band Real Time is displayed on a large 3.5" 320x240 TFT color backlit LCD.

Extech HD600

The Extech HD600 Datalogging Sound Level Meter meets ANSI and IEC 61672-1 Type 2 standards. It has three measuring ranges from 30 dB to 130 dB with ± 1.4 dB accuracy. In addition to the LCD digital display, an analog bargraph provides easy viewing of fast changing sound levels. The unit features a rugged double molded housing and a built-in stand. Meter comes with USB cable, Windows compatible software, windscreen, tripod, hard carrying case, 9 V battery, and user manual.

Extech SDL600

The SDL600 records data on an SD card in Excel format. High accuracy ±1.4dB meets ANSI and IEC 61672-1 Type 2 standards. 30 to 130dB measurement range. Auto or Manual ranging. AC analog output for connection to an analyzer or recorder. Large backlit LCD display. Stores 99 readings manually and 20M readings via 2G SD card. Datalogger date/time stamps and stores readings on an SD card in Excel format for easy transfer to a PC. User programmable sampling rate from 1 to 3600 seconds. Featuring Min/Max, Data Hold, and Auto Power Off functions. Complete with 6 AA batteries, SD Card, wind screen, and hard carrying case.

Extech SL10

The Extech SL10 Pocket Series Sound Meter is easy to use and easy to stow. Keep one handy for whenever you need to take a quick sound level measurement. It measures sound level from 40 dB to 130 dB with a frequency weighting for human hearing and fast response time of 125 ms. Complete with 9 V battery.

Extech SL123

The Extech SL123 remote Alarm Relay Module provides a means to interface the Extech SL130G Sound Level Monitor or the RH520A Humidity-Temperature Recorder to an external device to indicate when an over limit condition occurs. It includes a 10 A AC solid state relay, 3 m (9 ft) alarm relay trigger cable, nickel-plated screws, and saddle clamps.

Extech SL124

The Extech SL123 remote Alarm Relay Module provides a means to interface the Extech SL130G Sound Level Monitor or the RH520A Humidity-Temperature Recorder to an external device to indicate when an over limit condition occurs. It includes a 3 A DC solid state relay, 3 m (9 ft) alarm relay trigger cable, nickel-plated screws, and saddle clamps.

Extech SL125

The Extech SL125 is for use with SL130G/SL130W Sound Level Monitors. It extends microphones up to 5 m (15 ft) for remote operation.

Extech SL130G

The Extech SL130G is a Sound Level Alert with Alarm for continuous monitoring of sound levels. It can be ideal for industrial, hospital, auditoriums, schools or other areas where there is a need for being alerted when sound level reaches set points. Bright LEDs (red flashing or green) alert the user when a sound level is too high or too low. You can set the SL130 so the red LEDs flash when the sound level is below the"LO" set point where people in the audience may not be able to hear. When the sound level is above the "LO" set point, the green LEDs indicate the sound level is acceptable. You can reverse the red and green LEDs activation per user color preference. It is wall, desk, or tripod mountable with the optional 5 m (15 ft) microphone extension cable. It has a user settable high or low limit (30 dB to 130 dB) with an output to drive the external relay module. The SL130G meets ANSI Type 2 and EN 60651 accuracy specs and is compliant to OSHA. Complete with 100 V-240 V AC 50 Hz/60 Hz adapter and microphone wind cover. 8 AA batteries (not included) can be used for monitoring function only without the LED alert.