Support Center

Industrial Imaging & Inspection - Vibration Meters

All Products (8) Grid view Grid view List View List View

Extech 407860

407860 Heavy Duty Vibration Meter has a Velocity range of 7.87 in./s or 200 mm/s; Acceleration range of 656 ft./s or 200 m/s, and Displacement range of 0.078 in. or 2 mm. It features a basic accuracy of 5%, a remote vibration sensor (magnetic or stud mounted) with a 39 in. (1 m) cable, RMS, Peak Value measurement modes, and auto/manual store with recall of up to 500 readings. The captured readings can be downloaded to your PC for further analysis using the optional Windows compatible data logging software. Meter comes complete with remote sensor, magnetic mount, 9V battery, holster with stand, and case.

Extech 461880

The Extech 461880 is a combination Vibration Meter and Laser Tachometer that measures acceleration, velocity, displacement plus contact/non-contact RPM, and linear surface speed. It features a remote sensor with a magnetic adapter on 99 cm (39 in) cable, 10 Hz to 1 kHz frequency range, RMS or peak value modes, and manual/auto store of up to 1000 readings. The tachometer also inlcudes a laser for non-contact measurements of up to 1.5 m (4.9 ft), plus store/recall of last/min/max readings. Characters on the display reverse direction depending on contact, photo, or vibration mode. Meter comes complete with remote vibration sensor, magnetic mount, wheels for linear surface speed, reflective tape, 4 AA batteries, software with cable, and a hard carrying case.

Extech SDL800

The SDL800 measures and datalogs vibration using a remote vibration sensor with magnetic adapter on 47.2"(1.2m) cable. It offers a wide frequency range of 10Hz to 1kHz with basic accuracy of ±(5% + 2 digits). Manually store 99 readings or continuously datalog using a SD memory card, which allows user to easily transfer collected data to a PC for further analysis as an Excel format. Complete with remote sensor, magnetic mount, 6 x AA batteries, SD card, and hard carrying case.

Extech SDL800-CBL

The Extech SDL800-CBL is a replacement data cable for the SDL800 Vibration Meter.

Extech VB300

The VB300 is a G-Force datalogger which records and times 3-axis shock and vibration (acceleration) readings over its ±18g measurement range. This device will record 3-axis g-force and related peaks to provide a history of shock and vibration conditions. Complete with Magnetized/Bolt-on Mounting Base, 3.6V Lithium battery and Windows compatible analysis software.

Extech VB400

The Extech VB400 Pen Vibration Meter is designed to provide easy and accurate velocity and acceleration measurements on industrial machinery. Its measures RMS Acceleration and Velocity with metric and imperial units of measure. The VB400 has a wide frequency range from 10 Hz to 1 kHz and basic accuracy of ± (5% + 2 digits). Additional features include zero adjustment, data hold, and a low battery indicator. Water and dust resistant to IP65. Complete with test pin tip, magnetic base, 4 AAA batteries, and pouch case.

Extech VB450

The VB450 is a convenient compact sized Vibration Meter which measures vibration levels in industrial machinery. Misalignment, poor balancing, structural compromises, and other factors can cause unwanted vibration increases. VB450 features a wide 10Hz to 1500Hz frequency range and provides Displacement, Velocity, and Acceleration measurement. Complete with remote sensor, magnetic mount, 9V battery, wrist strap, and soft case.

Extech VB500

The Extech VB500 Vibration Meter datalogs and stores readings on an SD card in Excel™ format. A large, backlit LCD display simultaneously displays four channels. It has selectable data sampling rates of 5, 10, 30, 60, 120, 300, 600 seconds. The VB500 features a remote vibration sensor with magnetic adapter on 1 m (39 in) cable and a wide frequency range of 10 Hz to 1 kHz. Other features include RMS or peak value measurement modes, data hold, and auto power off. Complete with 4 remote sensors, magnetic mounts, 8 AA batteries, 100 V -240 V universal AC adaptor, SD card, and durable hard carrying case.