Support Center

Industrial Imaging & Inspection - IR Windows

All Products (3) Grid view Grid view List View List View

FLIR IRP-1

The FLIR IRP-1 port helps to improve worker safety and electrical inspection efficiency—all while reducing the installation costs associated with using thermal cameras to inspect indoor electrical cabinets. Designed to support quick and precise connection with a FLIR 80° lens (T300805), this lens-free port allows technicians to survey switchgear and other enclosed equipment carrying the risk of arc flash without the need to open the cabinet, greatly reducing the risk of arc flash injury. Technicians can execute predictive maintenance inspections faster, reducing the time needed to take on and off heavy arc-flash PPE, remove and replace electrical panels, and adjusting thermal camera settings to account for IR window transmission.

FLIR IR Windows

FLIR's IR Windows add a barrier between you and energized equipment, protecting you from arc flash accidents. IR windows are easy to install, easy to use, and will help you work with greater confidence. You’ll perform inspections more efficiently and reduce the threat of arc flash injury, all while staying in compliance with NFPA 70E requirements. Choose the anodized aluminum frame, or opt for durable stainless steel to prevent mixed metal issues.

FLIR IRW-xPC/xPS

The FLIR IRW-xPC/xPS joins the existing FLIR IR Window family to help you inspect more efficiently, make inaccessible components accessible, and save money by preventing unplanned downtime. The rectangular polymer windows are impact resistant and provide the largest viewing area available to monitor completely undisturbed assets inside energized electrical equipment. IR Windows-xPC/xPS are durable and stable in harsh environments, making them suitable for most industrial settings as well as for shipboard use.