Support Center

Industrial Imaging & Inspection - Videoscopes

All Products (67) Grid view Grid view List View List View

FLIR VS80 Kits

The FLIR VS80 is a versatile, professional videoscope that you can rely on when inspecting locations that are difficult or unsafe to access. Seven unique compatible probes* with waterproof (IP67) camera tips are available to give you flexibility for virtually any type of inspection. Options include: a 160 × 120 thermal camera, 2-way and 4-way articulating visual camera, 25 m plumbing spool, HD camera, and dual HD camera probe. With one or more of the VS80 videoscope probes, you can perform a wide range of inspections, including industrial equipment maintenance, HVAC/R, building, and automotive applications. Easily maneuver the narrow camera probes into small openings and tight spaces, and view sharp, vivid images and videos from the large, 7-inch touchscreen display. Using the FLIR Tools Mobile app from a mobile device, you can view live images and video from the VS80, download saved files, and share them easily with customers or colleagues.

Choose from seven complete kits, or purchase the VS80 display and camera probes separately.

FLIR VS290

The FLIR VS290 is an industrial thermal and visual videoscope system designed to help professionals quickly and safely find hidden faults and dangers in difficult-to-access locations. Featuring a 160 × 120 true thermal imager and FLIR MSX® (VSC-IR32 and VSC-IR33 probes), VS290 videoscopes give users the power to see and measure invisible hot spots before catastrophic equipment failures can occur. The small, sleek tips allow for easy inspection through tight or confined openings, improving productivity and reducing diagnostic time. The 2-meter side-viewing probe options are CAT IV 600V safety rated—perfect for underground electrical vault inspections. The 1-meter forward-viewing probe is a practical fit for general purpose equipment and building thermal scans. All are versatile tools for the most demanding environments in utility, manufacturing, and building maintenance applications.

FLIR VS70

The FLIR VS70 is a rugged, waterproof, and shock-resistant videoscope with a large 5.7-inch color LCD display. It features intuitive handset controls that enable users to maneuver the narrow camera probe into tight spaces to deliver vivid and sharp video and images. Advanced inspection solutions, expansion cameras, and add-on accessories enable users to expand their FLIR VS70 to address many different inspection needs.

Extech ADPTR-HDV

The Extech ADPTR-HDV is an AC adapter for HDV products.

Extech BR-17CAM

The Extech BR-17CAM is a Replacement 17 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 96.5 cm (38 in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 50° viewing angle and a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance.

Extech BR-17CAM-2M

The Extech BR-17CAM-2M is a Replacement 17 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 2 m (78.7 in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 50° viewing angle and a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with 2 bright LEDs and dimmer.

Extech BR-17CAM-5M

The Extech BR-17CAM-5M is a Replacement 17 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 5 m (196.9in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 50° viewing angle and a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with 2 bright LEDs and dimmer.

Extech BR-4CAM

The Extech BR-4CAM is a Replacement 4.5 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200, and BR250. It has a 96.5 cm (38 in) semi-rigid probe with a 19 mm (0.75 in) connector and a 6 cm (2.36 in) minimum bend radius. Features a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with LED illumination.

Extech BR-5CAM

The Extech BR-5CAM is a 5.8 mm Replacement Borescope Camera head with a 99.1 cm (39 in) long cable for the BR100, BR150, BR200, and BR250 borescopes. The flexible gooseneck cable retains configured shape and has a 6 cm (2.36 in) minimum bend radius. Camera has a 15 cm to 24.9 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with LED illumination.

Extech BR-5CAM-A

The Extech BR-5CAM-A is a 5.2 mm Borescope Camera head with cable for the BR100, BR150, BR200 and BR250. It has a 99 cm (39 in) cable length and a 6 cm (2.36 in) minimum bend radius. Features a 3 cm to 7.9 cm (1.2 in to 3.1 in) focus distance. Waterproof (IP67) with LED illumination.

Extech BR-9CAM

The Extech BR-9CAM is a 9 mm Borescope Camera head with cable for the borescope models BR100, BR150, BR200 and BR250. It has a 1 m (39 in) cable length with a flexible gooseneck that retains configured shape, 45° viewing angle, 15 cm to 25 cm (5.9in to 9.8 in) focus distance, and a 6 cm (2.36 in) minimum bend radius. Waterproof (IP67) with 4 built-in LEDs.

Extech BR-9CAM-2M

The Extech BR-9CAM-2M is a 9 mm Replacement Borescope Camera head with cable for the BR100, BR150, BR200, and BR250 borescopes. The flexible gooseneck cable has a 2 m (78.7 in) length and retains configured shape with a 6 cm (2.4 in) minimum bend radius. Camera has a 45 degree viewing angle with 15 cm to 24.9 cm (5.9 in to 9.8 in) focus distance. Waterproof (IP67) with 4 bright LEDs.

Extech BR-9CAM-5M

The Extech BR-9CAM-5M is a replacement 9 mm borescope camera head with cable for the Borescope Models BR100, BR150, BR200, and BR250. It has a 5 m (196 in) cable length and flexible gooseneck which retains its configured shape. It has a 45° viewing angle with a 15 cm to 25 cm (5.9 in to 9.8 in) focus distance and a 6 cm (2.36 in) minimum bend radius. Waterproof (IP67) with 4 bright LEDs.

Extech BR100

The Extech BR100 is a Video Borescope Inspection Camera with a 17 mm (0.7 in) camera diameter and 61 mm (2.4 in) color TFT LCD Monitor. It can be ideal for applications such as home, HVAC, automotive, industrial, aerospace, and security inspections. Features a glare free, close-up field of view and a display which detaches for easy storage. Complete with 4 AA batteries, extension tools (mirror, hook, magnet), video output jack, and hard case.

Extech BR150

The BR150 Video Borescope features a 61 mm (2.4 in) color TFT LCD monitor and a mini waterproof (IP67) 9 mm camera head with a dual light system for high resolution, glare free, and close up viewing. It features a gooseneck cable which retains its configured shape as well as a detachable display for easy storage. Comes with 4 AA batteries, extension tools (mirror, hook, and magnet), video output jack, and hard case.

Extech BR200

The Extech BR200 is a Video Borescope Inspection Camera with 17 mm camera diameter and a 8.9 cm (3.5 in) color TFT LCD Monitor. Ideal for home inspection, HVAC, automotive, industrial, aerospace, and security applications. It features a glare-free, close-up field of view and a detachable, wireless color display that can be viewed up to 8.9 m (32 ft) from measurement point. Complete with four AA batteries, microSD memory card with SD adapter, USB cable, extension tools (mirror, hook, magnet), video cable, AC Adapter (100 V - 240 V, 50 Hz/60 Hz), magnetic base stand, and a hard case.

Extech BR200-EXT

The BR200-EXT is an extension cable for use with borescope models BR100, BR150, BR200 and BR250. This extension cable measures 0.95 m long with a 19 mm diameter. A maximum of 2 extension cables can be connected to the borescope.

Extech BR250

BR250 is a Video Borescope Inspection Camera with 9 mm camera diameter and 3.5 inch color TFT LCD Monitor. Ideal for Home Inspection (Inspect in walls for mold, insect infestation, electrical wire or water pipe location); HVAC ( Inspect inside ducts, behind motors and compressors); Automotive (View inside or around engines and transmissions); Industrial (Inspect weld integrity, process equipment, gears, molding machines); Aerospace (Aircraft inspections for contamination, debris, cracks or other damage), and Government (Safety and security inspections) applications. Glare-free close-up field of view. Detachable wireless color display can be viewed from a remote location up to 32 feet from measurement point. Complete with 4 x AA batteries, micro SD memory card with SD adapter, USB cable, extension tools (mirror, hook, magnet), video cable, AC Adapter (100-240V, 50/60Hz), magnetic base stand, and hard case.

Extech BR250-4

Extech’s BR250-4 Video Borescope Inspection Camera with a 4.5 mm camera provides a glare free, close up field of view. It includes a 8.9 cm (3.5 in) color TFT LCD wireless monitor that can be detached from the base and viewed from a remote location up to 9.8 m (32 ft) from measurement point. Images and videos can be captured with a date/time stamp and played back on the monitor or viewed on a PC via USB input. Ideal for home inspection, HVAC, and automotive applications.

Extech BR250-5

Extech's Video Borescope with a 5.2 mm diameter camera probe makes it possible to inspect hard to access areas through a small opening. It provides a glare-free close-up field of view. A color wireless monitor is included and can be detached from the base and viewed from a remote location up to 9.8 m (32 ft) away. Capture images/videos with date/time stamp and play back on the monitor or viewed on a PC. Ideal for HVAC, home inspection, and automotive applications.

Extech BR300

The Extech BR300 is a Waterproof (IP67) Video Borescope Inspection Camera. Its 8 mm diameter camera head comes with 4 built in bright LED lamps for dimly lit areas. Other features include a 2 x digital zoom for close-up viewing and a low battery indicator, all visible on a 68 mm (2.7 in) color TFT LCD monitor. Complete with camera probe and 1 m (39 in) flexible gooseneck cable, 4 AA batteries, and hard case.

Extech BR450W-A2

The BR450W-A2 2-way articulating wireless video borescope helps you dive deep into the hidden areas of buildings, vehicles, and machinery with ease. Its 1280 × 720 HD resolution and dual-view 5.5 mm camera on a 1.5 m probe allow you to easily capture sharp images and videos through the ExView app on your smart device. With its rugged, lightweight housing and IP67 rating, the BR450W-A2 is essential for thorough examinations and diagnostics in HVAC, automotive and plant maintenance inspections.

Extech BR450W-D

The BR450W-D dual HD wireless video borescope is designed to help you inspect and diagnose with clarity and precision. Its 1280 × 720 HD resolution and dual-view 5.5 mm camera on a 1.5 m probe let you capture sharp images and videos. Easily connect to the Extech ExView app to wirelessly stream and control the video borescope. Detailed side-by-side views and multimedia recording, ensure you have the documentation you need for any project. With its rugged lightweight housing and IP67 probe rating, the BR450W-D is Perfect for HVAC checks, automotive repairs, and plant maintenance.

Extech BR50

The Extech BR50 is a Video Borescope and Camera Tester with a 17 mm camera diameter and 61 mm (2.4 in) color TFT LCD monitor. It can also test installed surveillance cameras for correct target alignment. Applications range from home and auto inspection to more industrial uses like examining weld integrity. Comes complete with rechargeable lithium battery, Universal AC adapter, and charger with USB cable.