Support Center

Electrical Tools - Clamp Meters

All Products (76) Grid view Grid view List View List View

FLIR CM276

The FLIR CM276 clamp meter combines thermal imaging with electrical measurement for inspecting and troubleshooting electrical systems, solar panels, pumps, and motors. Through IGM™ (Infrared Guided Measurement), the CM276 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Compatibility with the METERLiNK® app provides quick and efficient capture of readings, images, and videos for analysis, trending, and sharing.

CM57-2

The FLIR CM57-2 is a flexible clamp meter designed for difficult current measurements. With its 18-inch (45.72 cm) flexible coil clamp, the CM57-2 allows you to take measurements in tight spots, making it ideal for multiple-conductor measurements and double-wrap requirements. The meter also features dual LED work lights for better visibility, and AC current ranges from 30.00 A to 3000 A. Stream live data in real time from the CM57-2 to your mobile device over Bluetooth using the METERLiNK® app to visually compare log files, customize alarm thresholds, create reports, and share readings instantly with team members.

FLIR CM85-2

The FLIR CM85-2 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. Accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing with a wide AC/DC voltage range and base accuracy of ±1%. Stream live data in real time from the CM85-2 to your mobile device over Bluetooth®. Using the METERLiNK® app, you can compare log files, create alarm thresholds, visualize trends, and create reports to share with team members.

FLIR CM275

The FLIR CM275 clamp meter combines thermal imaging with electrical measurement into powerful inspection, troubleshooting, and diagnostic tools. Through Infrared Guided Measurement (IGM), the CM275 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Confirm your findings with the clamp meter’s wide range of functions plus temperature readings. The FLIR CM275 also provides wireless connectivity to upload images or data to the FLIR Tools™ app.

FLIR CM174

The FLIR CM174 has the power to lead you to problems you can't see with a standard clamp meter. Featuring Infrared Guided Measurement (IGM) technology powered by an integrated FLIR Lepton® thermal imaging sensor, the CM174 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. IGM visually guides you to the precise location of a potential problem and helps confirm your findings with a wide range of functions plus temperature readings.

FLIR CM65

The CM65 clamp meter is designed for solar installation, maintenance, and troubleshooting professionals. Photovoltaic (PV) installers can trust this rugged solar clamp meter to accelerate and simplify PV panel testing at new and existing sites. The quick-connect MC4 test leads and non-invasive clamp-on current readings make DC voltage measurements on solar panel strings and inverters safer, more accurate and easier to perform. Validate AC output and inverter efficiency quickly, and monitor readings from your smartphone via a wireless METERLiNK® connection to the FLIR Tools® mobile app. These features make the FLIR CM65 the PV installer’s go-to clamp meter for faster, safer results.

FLIR CM57

The FLIR CM57 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 18-inch (45.72 cm) flexible coil clamp, the CM57 lets you easily take measurements in tight or awkward spots. It is ideal for multiple-conductor measurements and double-wrap requirements. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

FLIR CM55

The FLIR CM55 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 10-inch (25.4cm) flexible coil clamp, the CM55 lets you easily take measurements in tight or awkward spots— a difficult task with a traditional hard jaw clamp. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

FLIR CM94

The FLIR CM94 tackles high-current measurements on demanding utility and industrial job sites. This rugged meter securely clamps larger conductors with an oversized jaw so you can take readings up to 2000 A AC & DC. With a CAT IV-1000 V safety rating, the CM94 is ready to work on overhead, underground and utility service equipment. Plus, it offers VFD mode to tackle noisy signal environments. The full-featured FLIR CM94 utility clamp meter delivers results for utility and industrial electricians.

FLIR CM85

The FLIR CM85 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. The CM85 helps users accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing. The meter also features Bluetooth® for remote viewing and data sharing from compatible mobile devices, and METERLiNK technology to wirelessly embed readings into infrared images on compatible FLIR cameras.

FLIR CM83

The FLIR CM83 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features Bluetooth® technology to connect compatible mobile devices for remote viewing and sharing, and METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR CM82

The FLIR CM82 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features a backlit display screen with large, easy-to-read digits, an analog bargraph, and powerful work lights bright enough to serve as a primary work light. Also tested to withstand a 2m drop, the CM82 has dependable functionality that’s vital to professionals.

FLIR CM78

The FLIR CM78 is a True RMS industrial clamp meter for the electrician who works on high-powered equipment and temperature systems and needs a safe, capable combination tool. An integrated IR thermometer provides fast non-contact measurements on panels, conduits, and motors. FLIR Tools Mobile connects the FLIR CM78 to your compatible smartphones and tablets via Bluetooth®, and METERLiNK® technology wirelessly integrates electrical readings on your infrared image with FLIR thermal cameras.

FLIR CM74

The FLIR CM74 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your pocket wherever you go. The CM74 offers advanced features including AC/DC measurement, Autoranging, True RMS, Inrush, VFD Mode, and more–everything you need to stay competitive and ensure accurate readings.

FLIR CM72

The FLIR CM72 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your back pocket wherever you go. The CM72 features AC measurement, Autoranging, True RMS, and more, to help you stay competitive and ensure accurate readings.

FLIR CM46

The FLIR CM46 clamp meter is designed for commercial and residential electricians. Featuring both AC/DC measurement, the meter is equipped with a bright backlit display for use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. The meter also offers MAX/MIN/AVG recording; measures DCµA, temperature, capacitance, and frequency; and has electrical field detection to help you determine voltage presence and relative strength of the field.

FLIR CM44

The FLIR CM4X Clamp Meter Family includes three professional and affordable True RMS meters designed for commercial and residential electricians. The CM42 and CM44 feature AC clamp measurement, and the CM46 offers both AC/DC measurement to meet your unique needs. Each meter is equipped with a bright backlit display for ease of use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. All models offer MAX/MIN/AVG recording, firequency measurement, and electrical field detection to help you determine voltage presence and relative strength of the field. Made with an over-molded, easy-to-grip design, the CM4X clamp meter family is durable enough to withstand a two-meter drop, and the slim form factor is convenient to carry in your toolbag anywhere you go.

FLIR CM42

The FLIR CM4X Clamp Meter Family includes three professional and affordable True RMS meters designed to meet the needs of commercial and residential electricians: the CM42 AC clamp meter, the CM44 AC clamp meter with Type K thermocouple, and the CM46 AC/DC clamp meter with Type K thermocouple. Featuring Accu-Tip™ technology, taking amperage measurements on smaller-gauged wires can be done more accurately than ever – to a tenth of a digit!

FLIR TA74

The FLIR TA74 adds capabilities, simplifies challenges, and gives you the best readings with your existing meter. The narrow, 18-inch long flexible coil clamp and locking mechanism allows you take measurements in tight or awkward spots – ideal for multiple conductor measurements, double-wrap requirements, and deeper access. The connection is a standard banana plug and the output is a voltage signal, so it’s compatible with most DMMs and clamp meters, regardless of brand.

FLIR TA72

The FLIR TA72 adds capabilities, simplifies challenges, and gives the best readings with your existing meter. Made with a narrow, 10-inch long flexible coil clamp and locking mechanism, the TA72 provides maneuverability and convenience to easily take measurements in tight or awkward spots. The connection is a standard banana plug and the output is a voltage signal, so it’s compatible with most DMMs and clamp meters, regardless of brand.

FLIR VT8-Series

The FLIR VT8-Series are high-quality voltage, continuity, and current testers. They feature an optimized, open-jaw design that can fit into tight spaces and reliably measure large-diameter cables. The VT8-600 carries a CAT III-600 V/CAT IV-300 V safety rating and a 100 A/600 V measuring range, while the VT8-1000 carries a CAT III-1000 V/CAT IV-600 V safety rating and a 200 A/1000 V measuring range. Extensive measurement features make the VT8-Series versatile tools – just one meter can get the job done.

Extech 380926

The Extech 380926 is a category IV, 2000-Amp, TRMS AC/DC clamp meter with a rugged 2 in. jaw to accommodate two 500 MCM cables. A built-in full-function DMM can measure AC/DC voltage and current, resistance, capacitance, frequency, duty cycle, diode and continuity. Measurements are displayed on the large 4000 count backlit display for easy viewing in dimly lit areas. Additional features include DCA push button zero, Data Hold, and Relative function. Complete with test leads and 9V battery.

Extech 380941

The compact Extech 380941 is a 200 Amp mini AC/DC clamp meter with a small diameter jaw designed to reach in small areas while providing 10mA resolution (DC) and very low-current sensitivity. This mini clamp meter is useful for troubleshooting tasks in plant maintenance, electrical, HVAC, and telecom work, as well as home electrical, fleet maintenance, marine, and motorcycle repairs. The 380941 has a CAT III 300-Volt safety rating and a one year warranty. Comes with batteries and manual.

Extech 380942

The compact Extech 380942 is a 30 Amp mini AC/DC clamp meter. The clamp meter has a remarkable 0.1mA resolution (AC), very low-current sensitivity, and a small diameter jaw designed to reach into small areas. The 30 Amp range with 0.1mA (AC) and 1mA (DC) resolution is optimized for finding problems where very low current variances would be missed by standard clamp meters. This mini clamp meter is useful for troubleshooting tasks in plant maintenance, electrical, HVAC, and telecom work, as well as residential electrical, fleet maintenance, marine, and motorcycle repairs. This CAT III-rated True RMS mini clamp meter comes with test leads, 2 AA batteries, soft carrying case, and user manual.