Support Center

Electrical Tools - Voltage & Current Testers

All Products (27) Grid view Grid view List View List View

FLIR VP50-2

The FLIR VP50-2 is a durable, CAT IV-rated non-contact voltage detector featuring light, vibration, and beeper feedback alarms and a powerful LED flashlight. Use the VP50-2 to reliably check if an AC circuit is live before beginning work; detect voltage on exposed conducting parts or through insulation; identify live wires within electrical panels, switches, and outlets; or trace live wires and map circuits. With an ergonomic and drop-tested design, the FLIR VP50-2 is the right choice for professionals performing field troubleshooting and verification of electrical installations within residential, commercial, and industrial buildings.

FLIR VP40

The FLIR VP40 is a high-quality non-contact AC voltage detector (NCV) and flashlight that offers high-end features, making it the best value product in its category. The reliable, durable detector includes a bright flashlight, a vibration feedback alarm, and a CAT IV safety rating. Use it to identify live and neutral wires in sockets and junction boxes, and to trace live and neutral wires without contact.

FLIR VP42

The FLIR VP40 is a high-quality non-contact AC voltage detector (NCV) and flashlight that offers high-end features, making it the best value product in its category. The reliable, durable detector includes a bright flashlight, a vibration feedback alarm, and a CAT IV safety rating. Use it to identify live and neutral wires in sockets and junction boxes, and to trace live and neutral wires without contact.

Extech 40130

Capable of detecting the presence of live wires before testing, this pocket-size AC voltage detector features a low-profile tip that can be inserted into outlet receptacles or used to trace along wire insulation to locate breaks. The Extech 40130 measures from 100 to 600 VAC (50/60 Hz) with visual (flashing red LED) alarms and audible (beeping) tones that can be switched off. Use for line out testing, locating breaks and control panel troubleshooting. CE approved and UL Listed. Complete with convenient size with pocket clip, and two AAA batteries.

Extech DA30

The Extech DA30 detects AC Current (200 mA to 1000 amps) through shielded wires, conduit, and metal circuit breaker or junction boxes with audible and visual indication. Sensitivity adjustment increases or reduces sensor trigger threshold. CAT III-600-volt, CE approved and UL Listed. Comes with pocket clip, four LR44 button batteries, and user guide.

Extech DA50

The Extech DA50 detects AC Current (200mA to 1000A) in shielded wires, wires behind walls, metal circuit breakers, and junction boxes. Telescoping probe extends to reach distance of 1 m (39.4 in). Comes with four LR44 button batteries and user guide.

Extech DV20

The Extech DV20 is a pocket-sized, non-contact Voltage Detector designed for quick voltage checks on live wires before testing. Other features of this detector are its LED flashlight for illuminating dimly lit areas, rugged, double molded housing, and CAT III-600V safety rating. Designed for use on 50/60 Hz circuits. Comes with two AAA batteries and user guide.

Extech DV23

Use the Extech DV23 to quickly check for the presence of live wires before performing any electrical testing. Suitable for outlets or against wire insulation testing, this AC Voltage Detector can be used for non-contact detection of AC Voltage from 50 V to 600 V (50 Hz/60 Hz). Red LED indicates the presence of voltage. Comes with two AAA batteries.

Extech DV24

Quickly check for the presence of live wires before testing with your DV24. Suitable for outlets or against wire insulation testing, this AC Voltage Detector/Flashlight for non-contact detection of AC Voltage measures from 50 to 1000 V (50/60 Hz). Red LED indicator indicates the presence of voltage. CAT IV-1000V safety rating. Comes with two AAA batteries and user guide.

Extech DV25

The Extech DV25 is a Dual-Range NCV Detector that combines two models into one. The low range measures down to 24 Volt and the high range measures up to 1000 Volt. Includes audible and visual indication, rugged double molded housing, and a bright built-in LED flashlight. Complete with 2 x AAA batteries.

Extech DV26

The DV26 is a non-contact voltage detector with a built-in flashlight. It detects AC voltage from 100 to 1000 VAC without contact and alerts the user with LED's and audible beeping. The DV26 is built in a rugged double molded housing, has a CAT III 1000 V/ CAT IV 600 Volt safety rating and is complete with a year warranty and two AAA batteries.

Extech DV30

The Extech DV30 is a Non-Contact AC Voltage Detector with an adjustable sensitivity to pinpoint voltage source. AC Voltage detection from 12 Volt to 600 VAC; CAT III-600 Volt safety rating. Complete with four LR44 button batteries and a pocket clip.

Extech DV40

Quickly check for the presence of live wires before testing. Suitable for outlets or against wire insulation testing. Model DV40 combines a CAT III-1000V voltage detector with a wide range from 50 to 1000 Volts with an infrared thermometer that can measure and display non-contact surface temperatures on the built-in LCD screen using a from -30°C to 230°C (-20°F to 445°F). 1:1 distance to target ratio. Includes 3 LR44 batteries.

Extech DV50

The Extech DV50 detects AC voltage (6 VAC to 1000 VAC) on manholes, outlets, circuit breakers and junction boxes. Telescoping probe extends to reach distance of 1 m (39 in). Comes with two LR44 button batteries and user guide.

Extech DV690

The Extech DV690 is a rugged and reliable voltage detector that can quickly and safely detect up to 69 kV in high-voltage (HV) electrical systems. This non-contact, industrial-grade tool provides an extra layer of protection for anyone who works around HV electrical systems including electric power utility, storm restoration, telecommunications, and public safety professionals. Audible and visual alarms notify users of dangerous voltage presence, helping them maintain a safe distance in hazardous locations. Plus, five flexible mounting options make it easy to operate the device to get the job done efficiently.

Extech DVA30

The Extech DVA30 is the only two-in-one current/voltage detector designed for electrical testing. It detects AC voltage from 12 Volts to 600 V and AC current from 200 mA (0.2 in. distance) to large current flows, up to 1000 Amps, from a distance. Sensitivity adjustments increase or reduce sensor trigger threshold. Audible and visual indicators show the presence of current or voltage. The DVA30 can be used to trace concealed wires in walls and floors, identify hot wires, trace current flow behind walls, in conduits, through concrete, or underground. The sensitivity is high enough to trip on low voltage HVAC or similar signal levels. Complete with four LR44 button batteries and pocket clip.

Extech ET20

The Extech ET20 is a compact dual indicator Voltage Tester. 100 V to 250 V AC/DC volt detection. Probes snap on housing for easy, one-hand operation.

Extech ET20B

The Extech ET20B is a compact-size AC/DC Voltage Detector (100-250 V AC/DC). It features a neon light voltage indicator, built-in test leads, pocket clip, and insulated housing.

Extech ET23B

The Extech ET23B is a compact size, AC/DC Low Voltage Detector, capable of measuring 5 V to 50 V. It comes with a neon light voltage indicator, built-in alligator test lead clips, pocket clip, and insulated housing. Comes with a two year warranty.

Extech ET25

The Extech ET25 is an AC/DC neon Voltage Tester. It checks voltage from 80 to 250 V AC/DC. Neon indicator glows if circuit is live. The ET25 features a pocket clip and insulated housing.

Extech ET26B

The Extech ET26B is a compact size, AC/DC Voltage Detector. It comes with a neon light voltage indicator, built-in test leads, pocket clip, and insulated housing. Comes with a two year warranty.

Extech ET28B

The Extech ET28B is a compact size Voltage Detector that measures 120 V to 480 V of alternating current and 120 V to 240 V of direct current. It features a neon light voltage indicator, built-in test lead with removable protective caps, a 73.6 cm (29 in) long cable, and insulated housing. Comes with a two year warranty.

Extech ET30B

The Extech ET30B compact size AC/DC Voltage Tester with a built-in 103 mm (40.5 in) stainless steel test probe. It comes with a 1.5 m (5 ft) cable and an insulated alligator clip, and operates without a battery.

Extech ET38

The Extech ET38 is a compact size AC Voltage/Continuity Tester with a 12 to 300 V AC voltage detection range. It has an LED light indicator and includes a built-in screwdriver tip, pocket clip, and two button batteries.