Support Center

Electrical Tools - Phase & Motor Rotation

All Products (3) Grid view Grid view List View List View

Extech 480400

The 480400 Phase Sequence Tester has a 40 to 600-Volt rated range for testing phase orientation of 3-phase power sources over a 15 to 400Hz frequency range. Multiline graphical LCD indicates phase orientation (clockwise or counter-clockwise) and whether each of the phases is live. No battery required. Comes complete with cable, three large color coded alligator clips, and pouch case.

Extech 480403

The Extech 480403 Motor Rotation and 3-Phase Tester has a 40 Volt to 600 Volt rated range for testing phase orientation of 3-phase power sources over a 2 Hz to 400 Hz frequency range. LEDs indicate phase orientation (clockwise or counter-clockwise) and whether each of the phases is live. In addition, it indicates rotation direction of the motor to ensure that it doesn't get damaged from incorrect wiring. Meter comes complete with cable and three large color coded alligator clips, pouch case, and 9V battery.

Extech PRT200

The Extech PRT200 is a non-contact phase sequence tester with a 75 to 1000 VAC input voltage and 45 to 65 Hz frequency range. This tester features LEDs that indicate whether each phase is live and that phase's orientation; a beeper sounds intermittently when correct phase is detected and continuously if phase is reversed. An adjustable Hi/Lo LED brightness switch makes it easy to take measurements in dimly lit areas or sunlight, while the CAT IV 600 Volt safety rating plus fully-insulated, wide-jaw alligator clips mean it's appropriate for industrial applications. The PRT200 comes complete with a year warranty, three built-in 30 in. test leads with large color-coded alligator clips, 4 AA batteries, and a pouch case.