Support Center

Electrical Tools - Power Analyzers

All Products (31) Grid view Grid view List View List View

Extech 380803

The Extech 380803 is a True RMS Power Analyzer and Datalogger. This power analyzer simultaneously displays the wattage, power factor (VA), voltage or frequency (Hz), and current (Amps) of the device or appliance tested. The built-in datalogger can store up to 1,012 readings, or you can save data directly to your PC using the RS-232 port and included software. Additional features include max hold, data hold, and overload protection. Battery or AC Adaptor Operation provides line isolation. Comes complete with 8 AA batteries, software, cable, power cord, AC Adaptor, and case.

Extech 380940

The compact Extech 380940 is a 400 Amp mini True RMS AC/DC power clamp meter. It has a small-diameter jaw designed to reach in small areas while providing power calculations up to 240 kW. With the added convenience of instant watt readings, a feature normally reserved for full-size meters, this mini power clamp is useful for essential troubleshooting tasks in plant maintenance, electrical, HVAC, and telecom work, as well as residential electrical repairs, energy audits, fleet maintenance, marine, and motorcycle repair. Complete with test leads, 2 AA batteries, and carrying case.

Extech 380976-K

The 380976-K is a Single Phase/3 Phase 1,000 Amp AC Power Clamp Meter Kit. Measures 1/3-Phase True Power (kW), Apparent Power (kVA), Reactive Power (kVAR), Horsepower (HP), Power Factor, and Phase Angle with Lead/Lag indicator. Auto Detect AC/DC Voltage measurements with simultaneous frequency display. In addition, the supplied test lead kit includes two CAT IV 72" test leads, 2 modular test probe handles, 2 plunger activated jaw clips, and 2 extra-large alligator clips. Complete with test lead kit, Type K probe, carrying case and 9V battery.

Extech 382075

The Extech 382075 is a 3-Phase True RMS Clamp-on Power Analyzer which can be used on 3 and 4 wire balanced or unbalanced loads. It can measure reactive and apparent power up to 1200 kW. Additional measurements include watts, voltage, current, frequency, power factor, and phase angle. It can display lead, lag current, and voltage phase shift in degrees, plus it can also store and recall the previous 4 readings. Additional features include DC current auto zero, data hold, min/max, and relative mode. Comes complete with test leads, carrying case, and 9 V battery.

Extech 382097

Extech's 382097 is a set of 100A Current Clamp Probes for Models 382095 and 382096 Power Analyzers. This clamp probe set features three probes with a 30 mm (1.2 in) clamp jaw. The 382097 comes with a two year warranty.

Extech 382098

Extech's 382098 is a set of 3000 A Flexible Current Clamp Probes for the model 382095 and 382096 power analyzers. Comes with three flexible AC probes that are 610 mm (24 in) long for wrapping around busbars.

Extech 382100

The Extech 382100 is a 3-Phase Power Analyzer/Datalogger that saves data (up to 30,000 sets of measurements) on an SD card in Excel format for easy transfer to your PC. It provides a full system analysis with up to 35 parameters including: V (phase-to-phase), V (phase-to-ground), A (phase-to-ground), KW / KVA / KVAR / PF (phase), KW / KVA / KVAR / PF (system), KWH / KVAH / KVARH / PFH (system), and Phase Angle. Readings are displayed on a large, dot matrix, sun-readable, backlit LCD. It comes with three current clamps, four voltage leads with alligator clips, eight AA batteries, SD memory card, Universal AC adapter (100 to 240 V), case, and user manual.

Extech DL150

The Extech DL150 is a True RMS AC Voltage and Current Data Logger. Data log up to 100,000 readings of TRMS AC Voltage (600 Volt) or Current (200 Amp) with a user programmable sample rate from 1 second to 24 hours. LCD displays time/date, current reading, min/max, and if the user settable high/low alarms have been exceeded. Readings can be downloaded to your PC via the USB interface. Featuring normal, peak, and capture (user specified trigger level) recording modes. Complete with current clamp, test leads, alligator clips, software, USB cable, 110-Volt AC Adapter, and four AAA batteries.

Extech DL160

The DL160 is a Dual Input True RMS AC Voltage/Current Data logger. Simultaneously data log 2 channels of up to 256,000 readings of TRMS AC Voltage (600V) or Current (200A) or one AC Voltage and one AC Current input with a user programmable sample rate from 1 second to 24 hours. LCD displays time/date, current reading, and min/max. Readings can be downloaded to your PC via the USB interface. Featuring Normal, Peak, and Capture (user specified trigger level) recording modes. Complete with 2 current clamps, two sets of test leads, 2 sets of alligator clips, software, USB cable, Universal AC Adapter, and 4 x AAA and 2 x CR2032 Batteries.

Extech PM120

Monitor and record power usage of home and work appliances for energy conservation and cost reduction analysis with the Extech PM120 Power Monitor. This helps you determine if the electrical device should be replaced with a higher efficiency unit. The PM120 has a large dual LCD. The primary display shows voltage, current, power, power factor, and frequency readings. The secondary display shows total time, cost (cost of operation per minute, day, or week), set, or energy. Design includes a standard, North American 3 prong plug, front socket connection, and backup battery that saves customized programs.

Extech PQ1000

The Extech PQ1000 is a CAT IV Test Lead accessory kit For PQ3400 series power analyzers. It includes a set of 4, 3 m (10 ft) test leads (black, red, blue, yellow) with shrouded banana plugs on both ends (right angle on one end). Includes test probes, alligator clips, and long reach spring loaded clips.

Extech PQ2071

The PQ2071 is a 1-/3-Phase 1000 Amp True RMS AC Power Clamp Meter. Extech's multifunctional PQ2071 Power Clamp meter operates as a True RMS Clamp Meter, Power Meter, Multimeter, and AC Voltage Detector. Featuring a CAT IV-600 Volt safety rating, the PQ2071 measures AC Current, Voltage, Frequency and Power including True Power, Apparent Power, Reactive Power and Active Power. Measures 1-Phase and balanced 3-Phase True Power (kW), Apparent Power (kVA), Reactive Power (kVAR) and Active Power (kWh), plus Power Factor and Phase Angle. Featuring a 2.16 in. (55 mm) clamp jaw opening. Large dual backlit LCD display (9999 count) with bargraph. Frequency measurements to 200Hz. manually store/recall up to 99 data sets. Data Hold, Max/Min, and Auto power off functions. USB interface for connection to a PC for data logging function with included software. Complete with test leads, four color-coded leads and alligator clips, USB cable, PC software, 9V battery and soft case.

Extech PQ3110

The Extech PQ3110 is a Clamp Probe kit for use with PQ3350 power quality analyzer. Comes with three clamps with a 30 mm (1.2 in) clamp jaw.

Extech PQ3120

The Extech PQ3120 is a set of 1000 Amp clamp probes (set of 3) for the PQ3350 analyzer. These clamp probes have a 56 mm (2.2 in) jaw size.

Extech PQ3210

The Extech PQ3210 is a set of three flexible 1200 Amp flex clamps for the Extech PQ3350 3-Phase Power and Harmonics Analyzer. These probes are 304 mm (12 in) long for wrapping around busbars.

Extech PQ3220

The Extech PQ3220 is a set of 3000 Amp flex clamps (set of 3) for the PQ3350 analyzer. Probes are 61 cm (24 in) for wrapping around bus bars.

Extech PQ3350

The Extech PQ3350 is a 3-Phase Power and Harmonics Analyzer made for single and 3-phase/3-wire or 3-phase/4-wire systems. The large, backlighting LCD displays up to 35 parameters in one screen. With the PQ3350, data log up to 52,428 single phase readings or 17,476 3-phase readings, and simultaniously display total harmonic distortion (THD-F) and waveform with peak values (1024 samples/period). Includes 4 voltage leads with alligator clips and retractable plunger clips, 8 AA batteries, universal AC adaptor, software, USB interface cable, and case. Current Probes sold separately.

Extech PQ3350-1

The Extech PQ3350-1 is a 3-Phase Power & Harmonics Analyzer capable of up to 52,428 single phase readings or 17,476 3-phase readings. It includes a large backlighting LCD displays up to 35 parameters in one screen, and allows for the simultanious display of harmonics and waveform. For single and 3-phase/3-wire or 3-phase/4-wire systems. Complete with 3 flexible current clamps, 4 voltage leads with alligator clips and retractable plunger clips, 8 AA batteries, universal AC adaptor, software, USB interface cable, and case.

Extech PQ3350-3

The Extech PQ3350-3 is a 3-Phase Power & Harmonics Analyzer capable of up to 52,428 single phase readings or 17,476 3-phase readings. It includes a large backlighting LCD that can display up to 35 parameters in one screen, and allows for the simultanious display of harmonics and waveform. For single and 3-phase/3-wire or 3-phase/4-wire systems. Complete with 4 voltage leads with alligator clips and retractable plunger clips, 8 AA batteries, universal AC adaptor, software, USB interface cable, and case. Current Probes sold separately.

Extech PQ34-12

The Extech PQ34-12 is a set of 1200 Amp Current Clamp Probes. For use with the PQ3450 and PQ3470 analyzers. Featuring a 50 mm (2 in) jaw size, this product comes with three current clamp probes and a year warranty.

Extech PQ34-2

The Extech PQ34-2 is a set of 200 Amp Current Clamp Probes. Use with the PQ3450 and PQ3470 analyzers. Featuring a 19 mm (0.8 in) jaw size, this product comes with three current clamp probes and a year warranty.

Extech PQ34-30

The Extech PQ34-30 is a set of 3000 A Flexible Current Probes for PQ3450/PQ3470 power quality analyzers. It has a 61 cm (24 in) length for wrapping around bus bars and wire bundles. Switch between 3 ranges: 3000 A, 300 A, and 30 A.

Extech PQ3450

The Extech PQ3450 is a 3-phase power analyzer/data logger capable of logging up to 30,000 sets of measurements in Excel® format on a removable SD memory card. The product is easy-to-hold with a rugged over molded housing. It features a built-in clock and calendar, 35 parameters, and a CAT III 600V safety rating. Complete with a year warranty, 4 voltage leads with alligator clips, 8 AA batteries, SD card, 100-240 Volt AC adaptor and case. Clamp probes sold separately.

Extech PQ3450-12

The Extech PQ3450-12 is a 3-phase power analyzer/data logger capable of logging up to 30,000 sets of measurements in Excel® format on a removable SD memory card. It includes a large dot-matrix, built-in clock and calendar, and a backlit LCD with easy-to-use onscreen menu. It allows for full system analysis with up to 35 parameters. The adjustable Current Transformer CT (1 to 600) and Potential Transformer PT (1 to 1000) ratio allows for high power distribution systems. Log up to 30,000 reading on a removable SD memory card in Excel® format. Wide sampling rate range (2 seconds to 2 hours). Complete with 4 voltage leads with alligator clips, three 1200 A current clamps, 8 AA batteries, SD card, 100-240 V AC adapter, and case.